LMR36503MSCEEVM

LMR360503E-Q1 evaluation module 

LMR36503MSCEEVM

Order now

Overview

The LMR36503E-Q1 is a 65V DC/DC, 0.3A buck regulator that features synchronous rectification to achieve high conversion efficiency in a small footprint. The LMR36503E-Q1 evaluation module (EVM) operates over a wide input voltage range of 5.5V to 65V to provide a regulated 5V output up to 0.3A load at 2.2MHz switching frequency. The LMR36503MSCEEVM can support output voltage regulation accuracy better than 1.5% at full load and is adjustable using an external resistor divider.

Features
  • Input voltage range: 5.5V to 65V
  • Output voltage: 12V
  • Load current: 0 to 0.3A
  • Switching frequency: 2.2MHz
  • Adjustable output voltage
  • External synchronization capability
  • Internal spread spectrum capability
  • Selectable pulse-frequency modulation or forced pulse-width modulation at light-load
  • Supports operation up to 150°C ambient
  • Supports other variants of the IC by replacing some components
AC/DC & DC/DC converters (integrated FET)
LMR36503-Q1 Automotive 3-V to 65-V, 0.3-A buck converter optimized for size and light load efficiency LMR36503E-Q1 Automotive 3V-to-65V 0.3A buck converter
Download View video with transcript Video

Order & start development

Evaluation board

LMR36503MSCEEVM — LMR36503E-Q1 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LMR36503MSCE Evaluation Module User's Guide PDF | HTML 03 Jun 2024
Certificate LMR36503MSCEEVM EU Declaration of Conformity (DoC) 17 Apr 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos