LMR51450EVM

LMR51450 synchronous step-down converter evaluation module

LMR51450EVM

Order now

Overview

The LMR51450 evaluation module (EVM) is designed to help customers evaluate the performance of the LMR51450 synchronous step-down voltage converter. This EVM implements the LMR51450 in a 12-pin WSON Package. The EVM is capable of delivering 5 V or 3.3 V output voltage and up to 5 A load current with high efficiency and output accuracy in a very small solution size.

Features
  • 4 V to 36 V input voltage range
  • Selectable 5 V or 3.3 V output
  • Up to 5 A output current
  • Switching frequency 500 kHz
AC/DC & DC/DC controllers (external FET)
LMR51460-Q1 Automotive, 36V 6A synchronous buck converter with low Iq

 

AC/DC & DC/DC converters (integrated FET)
LMR51425 36V 2.5A synchronous buck converter with low Iq LMR51425-Q1 Automotive, 36V, 2.5A Synchronous buck converter with low Iq LMR51435 36V 3.5A synchronous buck converter with low Iq LMR51435-Q1 Automotive, 36V, 3.5A Synchronous buck converter with low Iq LMR51440 36-V, 4-A synchronous buck converter LMR51440-Q1 Automotive, 36V, 4A Synchronous buck converter with low Iq LMR51450 36-V, 5-A synchronous buck converter LMR51450-Q1 Automotive, 36V 5A synchronous buck converter with low Iq
Download View video with transcript Video

Order & start development

Evaluation board

LMR51450EVM — LMR51450 synchronous step-down converter evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LMR51450 EVM User's Guide (Rev. A) PDF | HTML 22 Nov 2022
Certificate LMR51450EVM EU RoHS Declaration of Conformity (DoC) 06 Sep 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos