LMR51603EVM

LMR51603 evaluation module

LMR51603EVM

Order now

Overview

The LMR51603EVM is a fully assembled and tested circuit designed to help users easily evaluate and test the operation and functionality of the LMR51603 converter. This evaluation module operates typical 12V input and provides a 5V output at 300mA. Integrated low RDS(ON) power MOSFETs enable high efficiency and offer ease of use with a minimal external component count for space-constrained power systems.

Features
  • 4V to 65V input voltage range
  • Input transient protection up to 70V
  • Support 300mA continuous output current
  • Fixed 400kHz and 1.1MHz switching frequency
  • Short-circuit protection with hiccup mode
AC/DC & DC/DC converters (integrated FET)
LMR51403 4.5V-to-42V 0.3A synchronous buck converter with 25µA quiescent current LMR51603-Q1 4.5V-to-65V 0.3A synchronous buck converter with 25µA quiescent current
Download View video with transcript Video

Order & start development

Evaluation board

LMR51603EVM — LMR51603 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LMR51603 Evaluation Module User's Guide PDF | HTML 04 Sep 2024
Certificate LMR51603EVM EU Declaration of Conformity (DoC) 03 Sep 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos