LMR54450QEVM is a prototype evaluation module and is available in limited quantities.
LMR54450QEVM
LMR54450-Q1 36-V input, 5-V output, 5-A non-synchronous buck converter evaluation module
LMR54450QEVM
Overview
The LMR54450QEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR54450-Q1 non-synchronous step-down converter. The EVM is designed to demonstrate a typical application of 5 V output up to 5 A with internal switching frequency set at a nominal 400kHz.
Features
- Wide input voltage range of 5.5 V to 36
- V5-V default output voltage
- Output current up to 5 A
- 400-kHz default switching frequency
Order & start development
Evaluation board
LMR54450QEVM — LMR54450-Q1 evaluation module for 36-V input, 5-V, 5-A output, non-synchronous buck converter
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.