LMR60410QEVM

LMR60410-Q1 evaluation module

LMR60410QEVM

Order now

Overview

The LMR60410-Q1 is a 36V, 1A, DC/DC buck converter that features synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 8V to 36V to provide a regulated 3.3V output up to 1A load at 2.2MHz switching frequency. The LMR60410QEVM can support output voltage regulation accuracy better than 1% and the output voltage setpoint is adjustable using an external resistor divider.

Features
  • Input voltage range: 8V to 36V
  • Output voltage: 3.3V
  • Load current: 0 to 1A
  • Switching frequency: 2.2MHz
  • Adjustable output voltage
  • External synchronization capability
  • Internal spread spectrum capability
  • Selectable pulse-frequency modulation or forced pulse-width modulation at light load
  • Supports other variants of the IC by replacing some components
Download View video with transcript Video

Order & start development

Evaluation board

LMR60410QEVM — LMR60410-Q1 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate LMR60410QEVM EU Declaration of Conformity (DoC) 12 Dec 2024
EVM User's guide LMR60410-Q1 Evaluation Module PDF | HTML 11 Dec 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos