LMX2624SPEVM

LMX2624-SP evaluation module

LMX2624SPEVM

Order now

Overview

LMX2624-SP evaluation module (EVM) is used to evaluate the performance of the LMX2624-SP device. This device is a space grade RF synthesizer in 10mm x 10mm 64-pin plastic package. LMX2624-SP is able to generate continuous wave signal up to 26GHz. This EVM provides a hardware interface to enable users to quickly evaluate and develop with the LMX2624-SP RF synthesizer.

Features
  • Up to 15.24GHz direct VCO output and 26GHz VCO doubler output at both output ports
  • JESD204 SYSREF clock generation and repeater mode operation
  • Support synchronization of output phase across multiple devices
  • Onboard USB interface for SPI control
  • Support pin control operation without SPI programming
RF PLLs & synthesizers
LMX2624-SP 5MHz to 28GHz space-grade wideband synthesizer with phase synchronization and JESD204B support
Download View video with transcript Video
Important note
Limited quantities

LMX2624SPEVM is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

LMX2624SPEVM — LMX2624-SP evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LMX2624-SP Evaluation Module User's Guide PDF | HTML 08 Nov 2024
Certificate LMX2624SPEVM EU Declaration of Conformity (DoC) 12 Aug 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos