LMZ10500SILEVM

LMZ10500 650mA SIMPLE SWITCHER® Nano Module Evaluation Board

LMZ10500SILEVM

Order now

Overview

The LMZ10500 SIMPLE SWITCHER® Nano Modules are easy-to-use DC/DC solution optimized for space-constrained applications. The LMZ10500 is capable of driving up to 650mA load with excellent power conversion efficiency, line and load regulation, and EMI performance.

The evaluation board (EVM) is configured for 1.8V output voltage from 2.7V to 5.5V input. The resistor voltage divider RT and RB set the output voltage. The external capacitor Cvc bypasses the Vcon pin and provides additional soft start time. See datasheet for component selection and device information details. The board features additional component footprints for various device enabling schemes and AC signal injection terminals for feedback loop measurements.

Features
  • VIN = 2.7V to 5.5V
  • VOUT = 1.8V (default setting)
  • 650mA max load (LMZ10500)
  • 2MHz switching frequency
Power modules (integrated inductor)
LMZ10500 5.5V, 0.5A Step-Down DC/DC Power Module in 3mm × 2.6mm Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZ10500SILEVM — LMZ10500 650mA SIMPLE SWITCHER® Nano Module Evaluation Board

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate LMZ10500SILEVM EU Declaration of Conformity (DoC) 02 Jan 2019
User guide LMZ10501SIL and LMZ10500SIL SIMPLE SWITCHER® Nano Module Evaluation Board 26 Aug 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos