LMZ10503EXTEVAL

Simple Switcher® Extended Temp Power Module 5.5Vin, 3A Eval Board

LMZ10503EXTEVAL

Order now

Overview

The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and radiated EMI performance of the device. Adjusting the output voltage, optimizing the control loop circuitry, and fine-tuning the filter capacitance is ease, with convenient size and placement of the passive components on the board. Finally, the excellent thermal performance of the power modules is enhanced using a 4-layer 1oz copper PCB.

Features
  • Integrated shielded inductor (inside the module)
  • Efficiency
    • Up to 96% (LMZ10503)
  • 2.5V output (output voltage is adjustable by changing 1 or 2 resistors)
  • Thermal performance
    • θJA = 20°C/W
    • θJC = 1.9°C/W
  • Uses 0805 passives on front side for easy modification of values to match requirements
  • 2.25" x 2.25" (5.8 cm x 5.8 cm) 4-layer PCB. Uses 1oz copper on top and bottom, 1/2 oz copper on inner layers
Power modules (integrated inductor)
LMZ10503EXT 3-A Power module with 5.5-V maximum input voltage for military and rugged applications
Download View video with transcript Video

Order & start development

Evaluation board

LMZ10503EXTEVAL/NOPB — Simple Switcher® Extended Temp Power Module 5.5Vin, 3A Eval Board

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide AN-2074 LMZ1050xEXT Evaluation Board (Rev. B) 24 Apr 2013
Certificate LMZ10503EXTEVAL/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019
Certificate LMZ10503EXTEVAL/NO EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos