LMZ12003DEMO

Simple Switcher® Power Module 20Vin, 3A Demonstration Board

LMZ12003DEMO

Order now

Overview

The SIMPLE SWITCHER power module demonstration board is optimized for peak performance and small footprint. The output voltage and fast transient response can be adjusted by replacing the small passive components. The good thermal performance of the power modules is showcased using a 2-layer 1oz copper PCB.

Features
  • Integrated shielded inductor (inside module)
  • VIN = 4.5V to 20V
  • Precision enable UVLO - 6V
  • 1.8V output (output voltage is adjustable by changing 1 or 2 resistors)
  • Operates at full load up to 80 °C ambient at 12V input
  • Efficiency
    • Up to 92% (LMZ14203/LMZ12003)
  • Thermal performance
    • θJA = 20°C/W
    • θJC = 1.9°C/W
Power modules (integrated inductor)
LMZ12003 3A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage
Download View video with transcript Video

Order & start development

Evaluation board

LMZ12003DEMO/NOPB — Simple Switcher® Power Module 20Vin, 3A Demonstration Board

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide LMZ12003 SIMPLE SWITCHER® Power Module Evaluation Module User's Guide (Rev. C) PDF | HTML 13 Dec 2021
Certificate LMZ12003DEMO/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019
Application note AN-2200 Precision Current Limiting with the LMP8646 and LMZ12003 (Rev. A) 23 Apr 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos