LMZ14203DEMO

Simple Switcher® Power Module 42Vin, 3A Demonstration Board

LMZ14203DEMO

Order now

Overview

The SIMPLE SWITCHER power module demonstration board is optimized for peak performance and small footprint. The output voltage and fast transient response can be adjusted by replacing the small passive components. The good thermal performance of the power modules is showcased using a 2-layer 1oz copper PCB.

Features
  • Integrated shielded inductor (inside module)
  • VIN = 6V to 42V
  • Precision enable UVLO - 8V
  • 3.3V output (output voltage is adjustable by changing 1 or 2 resistors)
  • Operates at full load up to 80°C ambient at 12V input
  • Efficiency
    • Up to 92% (LMZ14203/LMZ12003)
  • Thermal performance
    • θJA = 20°C/W
    • θJC = 1.9°C/W
  • Uses 0603 passives on back side showcasing production ready layout
  • 2.3 in. x 1.7 in. (5.8 cm x 4.3 cm) 2-layer PCB. Uses 1oz copper on top and bottom

 

Power modules (integrated inductor)
LMZ14203 SIMPLE SWITCHER® 6V to 42V, 3A Power Module in Leaded Surface Mount TO Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZ14203DEMO/NOPB — Simple Switcher® Power Module 42Vin, 3A Demonstration Board

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide LMZ14202/LMZ14203 Demo Board SIMPLE SWITCHER Power Module Quick Start Guide (Rev. B) 25 Apr 2010
Certificate LMZ14203DEMO/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos