LMZ20501EVM

LMZ20501 1A SIMPLE SWITCHER® Nano Module Evaluation Board

LMZ20501EVM

Order now

Overview

The LMZ20501EVM is capable of driving up to 1A load with excellent power conversion efficiency, output voltage accuracy, line and load regulation and load transient response.  The evaluation board is configured for 1.8V output voltage from 2.375V to 5.5V input, based on the resistor voltage divider RFBT and RFBB.  The board has a double sided six pin connector and turret terminals for easy connection and input supply, ground and load.  The board features:  three pin jumpers for EN, mode and frequency response analyses, power good monitoring when connected to a rail , inductor current sensing using a wire loop across the multilayer vias before the output capacitors, jumper option for mode pin to run the part on PFM or PWM at light load, frequency response jumper to measure the response across injection voltage resistor and the enable jumper to measure the quiescent current of the module.

Features
  • Vin = 2.7V to 5.5V
  • Vout = 1.8V
  • 1A max load
  • 3.0 x 6.5cm overall PCB size
Power modules (integrated inductor)
LMZ20501 2.7V to 5.5V, 1A High Density Nano Module
Download View video with transcript Video

Order & start development

Evaluation board

LMZ20501EVM — LMZ20501 1A SIMPLE SWITCHER® Nano Module Evaluation Board

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate LMZ20501EVM EU Declaration of Conformity (DoC) 02 Jan 2019
User guide AN-2283 LMZ20502 / LMZ20501 Evaluation Board 09 Oct 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos