LMZ31530EVM-002

LMZ31530 3V to 14.5V, 30A Step-Down Power Module Evaluation Board

LMZ31530EVM-002

Order now

Overview

The LMZ31530 EVM is designed to help the user easily evaluate and test the operation and functionality of the LMZ31530 buck module. The EVM convert a 3-V to 14.5-V input voltage to a regulated 0.6-V to 3.6-V output voltage that delivers up to 30 A in a 16-mm x 15-mm QFN package. The output voltage and switching frequency can be set using the jumper settings on EVM.

Features
  • Wide operating input voltage range of 3 V to 14.5 V is ideal for 5-V or 12-V rails
  • Output voltages from 0.6 V to 3.6 V
  • Switching frequency range 300 kHz to 850 kHz
  • Control test points to use power good and inhibit features
  • Selector options to test eco-mode or FCCM operation
  • Recommended PCB layout for maximized thermal performance and minimized noise
Power modules (integrated inductor)
LMZ31530 3V to 14.5V, 30A Step-Down Power Module in 15x16x5.8mm QFN Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZ31530EVM-002 — LMZ31530 30A SIMPLE SWITCHER® Power Module Evaluation Board, 3V to 14.5V Input

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide LMZ315x0 Power Module Evaluation Module User's Guide (Rev. B) PDF | HTML 14 Dec 2021
Certificate LMZ31530EVM-002 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos