LMZ34202EVM

4.5V to 42V, 2A Step-Down Power Module Evaluation Board

LMZ34202EVM

Order now

Overview

The LMZ34202 evaluation board is configured to evaluate the operation of the LMZ34202 power module. The input voltage range is 4.5V to 42V. The output voltage can be selected from 5 popular voltages (2.5V, 3.3V, 5.0V, 6.0, & 7.5V) using a single jumper. The switching frequency can also be selected using a jumper. The evaluation board has several test points and jumpers to easily evaluate the LMZ34202 operation.

Features
  • 4.5V to 42V Input Voltage Range
  • 2.5V, 3.3V, 5.0V, 6.0V and 7.5V Output Voltage Jumper
  • Up to 2A of Output Current
Power modules (integrated inductor)
LMZ34202 4.5V to 42V, 2A Step-Down Power Module in QFN Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZ34202EVM — 4.5V to 42V, 2A Step-Down Power Module Evaluation Board

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide LMZ34202 Simple Switcher® Power Module Evaluation Module 04 Feb 2016
Certificate LMZ34202EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos