LMZM33604EVM

3.5-V to 36-V input, 1-V to 20-V output, 4-A power module evaluation board

LMZM33604EVM

Order now

Overview

The LMZM33604 evaluation board is configured to evaluate the operation of the LMZM33604 power module for current up to 4 A. The input voltage range is 3.5 V to 36 V. The output voltage range is 1 V to 20 V. The evaluation board makes it easy to evaluate the LMZM33604 operation.

Features
  • 3.5-V to 36-V Input Voltage Range
  • Up to 4 A of Output Current
  • 1-V to 20-V Output Voltage
  • 10 mm x 16 mm QFN package
Power modules (integrated inductor)
LMZM33604 3.5-V to 36-V input, 1-V to 20-V output, 4-A power module
Download View video with transcript Video

Order & start development

Evaluation board

LMZM33604EVM — 3.5-V to 36-V input, 1-V to 20-V output, 4-A power module evaluation board

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LMZM33604EVM and LMZM33606EVM User's Guide (Rev. B) 10 Apr 2019
Certificate LMZM33604EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos