LOG114EVM

LOG114 Evaluation Module

LOG114EVM

Order now

Overview

The LOG114EVM is a ready-to-use platform for evaluating the performance of the LOG114 in various configurations.The LOG114EVM comes configured to operate on a single 5-V power supply. The circuit used in the LOG114EVM is designed to operate over a wide range of input currents (10 nA to 10 mA) and scales the output voltage from 1.15 V to 2.75 V. Additional circuitry includes a precision level shifter and high-current linearity correction section.

Features
  • Easy to use
  • High Speed + Precision
  • Wide Input Dynamic Range
  • Operates on a single 5V supply
  • PCB footprint provided for photo diode or resistor input
Logarithmic amplifiers
LOG114 Precision High-Speed Logarithmic Amplifier with 2.5V Reference and Uncommitted Output Op Amps
Download View video with transcript Video

Order & start development

Evaluation board

LOG114EVM — LOG114 Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LOG114EVM User Guide 29 Sep 2011
Certificate LOG114EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos