LOG300DEVM

LOG300D evaluation module

LOG300DEVM

Order now

Overview

<p>The LOG300D evaluation module (EVM) is the LOG300 amplifier in the 16-pin SOIC package. This EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50Ω laboratory equipment on its inputs. The outputs are connected to a SMA connectors. The board also includes jumpers to easily disable or enable the LNA and frequency detect block of the IC if in case not in use.</p>

Features
  • Configurable to use and evaluate LNA and LOG detector block separately
  • Provides flexibility to use onboard BPF or connect external BPF
  • Easy to use SMA connectors for all input and output signal
  • Layout configured to minimize parasitic coupling and noise
  • Jumper to disable and enable LNA and entire AFE 
Logarithmic amplifiers
LOG300 40MHz logarithmic detector with integrated low-noise amplifier
Download View video with transcript Video

Order & start development

Evaluation board

LOG300DEVM — LOG300 evaluation module in the D 16-pin SOIC package

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LOG300D and LOG300RGT Evaluation Modules User's Guide PDF | HTML 30 Sep 2024
Certificate LOG300DEVM EU Declaration of Conformity (DoC) 24 Sep 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos