LP-EM-CC35X1

CC35xxE LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU

LP-EM-CC35X1

Order now

Overview

The LP-EM-CC35X1 SimpleLink™ LaunchPad™ development kit highlights the CC3551E Wi-Fi 6 and Bluetooth® Low Energy wireless MCU, providing a test and development board that features on-board sensors, buttons and easy interface options to emulators for a full out-of-the-box experience and rapid development platform. This kit supports software development for the pin-to-pin compatible CC3500E, CC3501E, CC3550E and CC3551E Wi-Fi 6 and Bluetooth Low Energy wireless MCUs helping you bring your Wi-Fi products quickly to market.

Features
  • CC3551E Wi-Fi 6 and Bluetooth Low Energy wireless MCU which is software portable to the CC3500E, CC3501E and CC3550E devices
  • 2 x 20 pin stackable connectors (BoosterPack™ headers) to connect to TI LaunchPads and other BoosterPack plug-in modules
  • On-board chip antenna with option for SMA- and U.FL-based testing
  • 20-pin connector to interface with LP-XDS110 or LP-XDS110ET debugger (sold separately) for software development and RF evaluation
  • Easy access to all I/O signals with the BoosterPack plug-in module connectors
Wi-Fi products
CC3501E Arm® Cortex®-M33 wireless MCU with integrated Wi-Fi 6 and Bluetooth® Low Energy 5.4 CC3551E SimpleLink™ wireless MCU with dual-band (2.4 and 5 GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4
Download View video with transcript Video
Important note
Limited quantities

LP-EM-CC35X1 is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

LP-EM-CC35X1 — SimpleLink CC35XX Wi-Fi 6 and Bluetooth Low Energy LaunchPad for Arm Cortex-M33 based MCU

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide CC35xxE LaunchPad™ Development Kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy Wireless MCU User's Guide PDF | HTML 24 Sep 2024
Certificate LP-EM-CC35X1 EU ROHS Declaration of Conformity (DoC) 17 Sep 2024

Related design resources

Hardware development

EVALUATION BOARD
LP-XDS110ET XDS110ET LaunchPad™ development kit debugger with EnergyTrace™ software
DEVELOPMENT KIT
LP-XDS110 XDS110 LaunchPad™ development kit debugger

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos