LP38693-ADJEV

500mA Low Dropout CMOS Linear Regulator with Adjustable Output Evaluation Board

LP38693-ADJEV

Order now

Overview

The LP38693SD-ADJ is a 500mA low-dropout linear regulator whose output voltage can be externally set to any valuebetween 1.25V and 9V using two resistors. The output voltage on this evaluation board is pre-set to 3.30V. This application note gives information about the evaluation board supplied to demonstrate the function of this part.

Features
  • Output voltage range of 1.25V to 9V
  • 2.0% adjust pin voltage accuracy (25°C)
  • Low dropout voltage: 250MV@ 500mA (typ. 5V out)
  • Wide input voltage range (2.7V to 10V)
  • Precision (trimmed) bandgap reference
  • Guaranteed specs for -40°C to +125°C
  • 1µ A off-state quiescent current
  • Thermal overload protection
  • Foldback current limiting
  • SOT-223 and 6-Lead LLP packages
  • Enable pin (LP38693-ADJ)

Applications:

  • Hard Disk Drives
  • Notebook Computers
  • Battery Powered Devices
  • Portable Instrumentation

 

Linear & low-dropout (LDO) regulators
LP38693-ADJ 500-mA, 10-V, adjustable low-dropout voltage regulator with enable LP38693-ADJ-Q1 Automotive 500-mA, 10-V, adjustable low-dropout voltage regulator with enable
Download View video with transcript Video

Order & start development

Evaluation board

LP38693-ADJEV — 500mA Low Dropout CMOS Linear Regulator with Adjustable Output Evaluation Board

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide AN-1757 LP38693SD-ADJ Evaluation Board (Rev. A) 24 Apr 2013
Certificate LP38693-ADJEV EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos