LP5813-12WSONEVM

LP5813 and LP5812 evaluation module for WSON package

LP5813-12WSONEVM

Order now

Overview

The LP5813 and LP5812 evaluation module (EVM) showcases all the features of the LP5813 and LP5812 4 × 3 matrix RGB LED driver with autonomous control. The difference between two devices is with or without synchronous boost function. Both LP5813 and LP5812 are placed on one board, please select the device which is needed to be evaluated by USB2ANY connector and jumper setting. The graphical user interface or GUI called LP581x GUI is used to interface with USB to the EVM by the USB2ANY interface adapter.

Features
  • LP5813 synchronous boost 4 × 3 matrix RGB LED driver with autonomous control
  • LP5812 4 × 3 matrix RGB LED driver with autonomous control
  • I²C input and power supply from USB2ANY interface adapter
  • LP581x GUI is used to control the EVM
RGB LED drivers
LP5811 Synchronous boost 4-channel RGBW LED driver with I2C and auto animation control LP5812 4 x 3 matrix RGB LED driver with I2C and auto animation control LP5813 Synchronous boost 4 x 3 matrix RGB LED driver with I2C and auto animation control

Order & start development

Evaluation board

LP5813-12WSONEVM — LP5813 and LP5812 evaluation module for WSON package

GUI for evaluation module (EVM)

LP581XEVM-GUI — GUI for LP581x Family LED Drivers

Supported products & hardware
Download options

LP581XEVM-GUI GUI for LP581x Family LED Drivers

close
Latest version
Version: V0.16.0
Release date: 10 Mar 2024
download LP581XEVM-GUI v0.16.0  — 0 K

Online version

Checksum
Products
RGB LED drivers
LP5813 Synchronous boost 4 x 3 matrix RGB LED driver with I2C and auto animation control LP5812 4 x 3 matrix RGB LED driver with I2C and auto animation control LP5811 Synchronous boost 4-channel RGBW LED driver with I2C and auto animation control LP5810 4-channel RGBW LED driver with I2C and auto animation control
Hardware development
Evaluation board
LP5813-12WCSPEVM LP5813/LP5812 evaluation module for 4 x 3 LED matrix driver with auto animation control LP5813-12WSONEVM LP5813 and LP5812 evaluation module for WSON package LP5811-10EVM LP5811 and LP5810 evaluation module

Release Infomation

The LP581XEVM-GUI is a evaluation tool for LP581x family devices, it can be used to evaluate the LP581xEVM or customized board through USB2ANY interface adapter and showcases all the features of the LP581x family devices.

Application software & framework

LP5813-MSPM0L1306-SW — LP5813 reference code based on MSPM0L1306(LP-MSPM0L1306)

Supported products & hardware
Download options
alarmNotifications

LP5813-MSPM0L1306-SW LP5813 reference code based on MSPM0L1306(LP-MSPM0L1306)

close
Latest version
Version: 1.0.0
Release date: 15 Feb 2025
lock LP5813EVM_MSPM0L1306.zip  — 226 K

Checksum
lock = Requires export approval (1 minute)
Products
RGB LED drivers
LP5813 Synchronous boost 4 x 3 matrix RGB LED driver with I2C and auto animation control LP5812 4 x 3 matrix RGB LED driver with I2C and auto animation control LP5811 Synchronous boost 4-channel RGBW LED driver with I2C and auto animation control LP5810 4-channel RGBW LED driver with I2C and auto animation control
Hardware development
Evaluation board
LP5813-12WCSPEVM LP5813/LP5812 evaluation module for 4 x 3 LED matrix driver with auto animation control LP5813-12WSONEVM LP5813 and LP5812 evaluation module for WSON package

Release Infomation

Initial version of sample code for LP5813-12WCSPEVM and LP5813-12WSONEVM based on LP-MSPM0L1306.

What's new

  • Initial version of sample code for LP5813
  • Initial version of sample code for LP5813-12WCSPEVM
  • Initial version of sample code for LP5813-12WSONEVM
  • Based on LP-MSPM0L1306
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LP5813-12 Evaluation Module User's Guide (Rev. A) PDF | HTML 22 Apr 2024
Certificate LP5813-12WSONEVM EU Declaration of Conformity (DoC) 26 Feb 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos