LP87694Q1EVM

LP8769x-Q1 evaluation module

LP87694Q1EVM

Order now

Overview

The LP87694Q1EVM board can be used to test, demo, debug and configure one or more LP8769x-Q1 power management ICs for automotive and industrial applications. The device onboard is LP876940C0RQKRQ1 which has 1+1+1+1-phase configuration for four different output voltage rails. The evaluation module boards can be stacked for multi-PMIC operation testing.

Features
  • Input voltage range from 2.8V to 5.5V
  • Output load current 5A per phase, total output load current up to 20A
  • Onboard MSP432 to communicate with PMIC using GUI through USB-C cable
  • Board can be reworked to support other LP8769-Q1 phase configurations
  • Boards can be stacked
Multi-channel ICs (PMICs)
LP8769-Q1 Automotive PMIC for SoCs up to ASIL D with four 5A/20A multiphase buck converters
Download View video with transcript Video

Order & start development

Evaluation board

LP87694Q1EVM — LP8769x-Q1 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LP8769x-Q1 Evaluation Module User's Guide PDF | HTML 21 May 2024
Certificate LP87694Q1EVM EU Declaration of Conformity (DoC) 27 Feb 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos