MCF8315RRYEVM

MCF8315 evaluation module 32-pin WQFN (RRY) package

MCF8315RRYEVM

Order now

Overview

The MCF8315 evaluation module (EVM) allows users to evaluate the performance of a MCF8315 motor driver in the 32-pin WQFN (RRY) package. The EVM includes an onboard FTDI chip to convert USB communication, from the micro-USB connector, into UART. An onboard MSP430FR2355 microcontroller (MCU) translates the UART communication into control signals, which is sent to the MCF8315 device. There are many user-selectable jumpers, resistors, connectors, and test points to assist with evaluating the many features of the MCF8315 IC and the configurable device-specific settings.

Features
  • GUI software to simplify the MCx tuning process and performance evaluation
  • MCU-to-MCx shunt jumper header with removable shunts to disconnect main signals going to the motor driver IC from the MCU
    • The shunts can be removed if the user desires to control the MCF8315 IC with an external MCU or to use the EVM MCU to control an external MCF8315 IC
Integrated control BLDC drivers
MCF8315C 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver
Download View video with transcript Video

Order & start development

Evaluation board

MCF8315RRYEVM — MCF8315 evaluation module in 32-pin WQFN (RRY) package

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide MCF8315RRYEVM Evaluation Module User's Guide PDF | HTML 13 Aug 2024
Certificate MCF8315RRYEVM EU Declaration of Conformity (DoC) 07 Aug 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos