MCVTDK6211
Multichannel Vocoder Demonstration Software for C6211 or C6711 DSK
MCVTDK6211
Overview
With the contents of TI's Multichannel Vocoder Technology Demonstration Kit (TDK), you are now ready to move into the fast track for multichannel vocoder design. This kit contains a rich collection of technical documentation and application software that is ready to run on TI'sC6711 DSK orC6211 DSK.
Features
Use TI's Multichannel Vocoder TDK with either aC6711 DSK orC6211 DSK to learn more about how multichannel vocoders may be implemented on C6000 DSPs. For a serious evaluation, you will want to take a look at the eXpressDSP compliant vocoders from TI's third parties. These third party vocoders are more optimized and will provide greater channel density than the examples included in the TDK from TI. The companies below provide evaluation versions of their eXpressDSP compliant vocoders that run on TI's TDK platform so that you may do your own benchmarking and determine which supplier best satisfies your requirements.
eXpressDSP compliant algorithms and plug-ins offer you an additional level of comfort knowing that the products you are integrating are tested to comply to TI software standards. Algorithms can be integrated easily, relieving development burdens and slashing integration time; flexible plug ins ease the learning curve to start and finish development of robust applications in record time. These companies provide for application-specific plug-in tools and reusable modular software to speed your time to market.
Downloads
Supported products & hardware
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Application note | A Case Study in DSP Systems Integration ? The TI 3rd Party Vocoder Demonstration | 22 Jan 2001 | ||
Application note | A Multichannel/Algorithm Implementation on the TMS320C6000 DSP (Rev. B) | 04 Jan 2000 | ||
Application note | TMS320C6000 Multichannel Vocoder TDK Host Side Design (Rev. B) | 04 Jan 2000 | ||
Application note | G.723.1 Dual Rate Speech Coder: Multichannel TMS320C62x Implementation (Rev. B) | 04 Jan 2000 | ||
Application note | G.729/A Speech Coder: Multichannel TMS320C62x Implementation (Rev. B) | 04 Jan 2000 | ||
Application note | GSM Enhanced Full Rate Speech Coder: Multichannel TMS320C62x Implementation (Rev. B) | 04 Jan 2000 | ||
Application note | IS-127 Enhanced Var Rate Speech Coder:Multichannel TMS320C62x Implementation (Rev. B) | 04 Jan 2000 | ||
Application note | TMS320C6000 Multichannel Vocoder Technology Demonstration Kit (Rev. B) | 04 Jan 2000 | ||
Application note | Performance Analysis of Line Echo Cancellation Implementation Using TMS320C6201 | 01 Jan 1998 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.