MISTR-3P-SOM-AM65X

Mistral Solutions AM65x System on Module (SOM)

MISTR-3P-SOM-AM65X

Order now

Overview

The AM65x SOM from Mistral is an easy to use, compact, light-weight system on module (SOM) providing very high processing power for industrial applications. This module is based on Texas Instruments Sitara™ AM6548 SoC and is ideal for complex processing, connectivity and control required for Industry 4.0. With a form factor of just 63mm x 90mm, this is one of the smallest TI Sitara™ Arm® based SOMs available in the market.

Mistral’s AM6548 industrial SOM consists of 64-bit quad-core Arm Cortex-A53 @ 1.1GHz with a Dual-core ARM Cortex®-R5F MCU subsystem, 2GB DDR4 with 1GB ECC, 8GB eMMC and with major interfaces available via inter-board connectors. Equipped with powerful features, the AM65x Industrial SOM is ideal for designs requiring secure boot, multi-protocol Gigabit communication, graphics, functional safety features and time-sensitive-networking (TSN). The feature-rich SOM supports Industrial communication through PRU-ICSS (Programmable Real-time Unit for Industrial Communications) sub-system supporting protocols such as Profinet, EtherCAT, Ethernet/IP and cycle-by-cycle PWM control in a very small footprint.

Application development on the AM65x Industrial SOM is enabled with embedded Linux, Linux-RT, TI-RTOS and Android which are based on TI’s Processor SDK

Arm-based processors
AM6526 Dual Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS AM6528 Sitara processor: dual Arm Cortex-A53 & dual Arm Cortex-R5F, Gigabit PRU-ICSS, 3D graphics AM6546 Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS AM6548 Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS, 3D graphics
Photos courtesy of Mistral Solutions Pvt. Ltd

Order & start development

Evaluation board

MISTR-SOM-AM65X — Mistral Solutions AM65x System on Module (SOM)

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Mistral Solutions Pvt. Ltd.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.