MLAB-3P-TP201-AS01

Mililab IWRL6432 radar development kit for vital sign and presence application

MLAB-3P-TP201-AS01

Order now

Overview

The Millilab TP201-AS01 is based on our IWRL6432 radar development kit, primarily utilized for vital signs and presence status applications. This kit features the mLAB AS01 antenna design, offering a horizontal and vertical field of view (FOV) of 140° and 68°, respectively, along with the our IWRL6432 mmWave radar chip. It interfaces via UART and is compatible with IP cameras, doorbells, baby monitors, and similar devices. The compact board measures 30mm × 20mm × 10mm, making it suitable for integration into most products. Millilab's algorithm can be customized to meet specific customer requirements.
Customers are encouraged to follow our design guidelines for proof of concepts (POCs) of innovative or next-generation products, facilitating early evaluation of product concepts.

Features
  • Compatible with operation system like Windows, Linux, MacOS and RTOS
  • Interface can be customized to CAN bus and I2C
Industrial mmWave radar sensors
IWRL6432 Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
Download View video with transcript Video
Photos courtesy of Millilab Co., Ltd.

Order & start development

Evaluation board

TP201-AS01-Algorithm — MLAB TP201-AS01 SDK for algorithm development

Evaluation board

TP201-AS01-EVK — MLAB TP201-AS01 evaluation kit for product evaluation

Evaluation board

TP201-AS01-Turnkey — MLAB TP201-AS01 turnkey solutions for mass production

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Millilab Co., Ltd..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.