MSP-ULTRASONIC-DESIGN-CENTER

MSP430 MCUs Ultrasonic Sensing Design Center

MSP-ULTRASONIC-DESIGN-CENTER

Downloads

Overview

Ultrasonic design center is a one stop resource to develop ultrasonic sensing applications using MSP430TM microcontrollers (MCUs) that includes tools, a graphical user interface (GUI), documentation, software libraries and application examples. Developers can quickly configure and customize parameters related to transducers and capturing waveforms for ultrasonic applications.

 

Water Metering

The MSP430 MCU ultrasonic sensing solution (USS) software library (MSP-USSSWLIB_Water) helps configure the analog front end (AFE) in the MSP430FR604x family devices for ultrasonic captures and integrate with the application software to develop ultrasonic water flow meters. The library also takes advantage of the low-energy accelerator (LEA) module in MSP430FR604x MCU family to compute time of flight (TOF) measurements.

The MSP-USSSWLIB_Water works with the following EVMs and reference designs:

 

Gas Metering

The MSP430 Gas Metering software library (MSP-USSSWLIB_Gas) provides the means to configure the internal analog-to-digital converter (ADC) in the MSP430FR6043 MCU family for ultrasonic captures and helps integrate the application software for development of ultrasonic gas flow meter applications. The library also takes advantage of the low-energy accelerator (LEA) module in MSP430FR6043 devices to compute time of flight (TOF) measurements.

The MSP-USSSWLIB_Gas works with the following development tools:

 

Download View video with transcript Video

Downloads

Driver or library

USS-SWLIB-GAS Ultrasonic sensing solution (USS) software library for gas metering

Supported products & hardware

Supported products & hardware

Products
MSP430 microcontrollers
MSP430FR5041 16-MHz MCU with 32 KB FRAM, 12-bit high speed 8 MSPS sigma-delta ADC and integrated sensor AFE MSP430FR5043 16-MHz MCU with 64 KB FRAM, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR50431 Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, I2C Boot Loader for flow meters MSP430FR6041 16-MHz MCU with 32-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6043 Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, LCD for gas and water metering applications MSP430FR60431 16-MHz MCU with 64-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6045 16-MHz MCU with 128-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6047 16-MHz MCU with 256-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR60471 Ultrasonic Sensing MCU with 256KB FRAM, 8KB RAM, LCD, I2C Bootloader for flow meters
Hardware development
Evaluation board
EVM430-FR6043 MSP430FR6043 ultrasonic sensing evaluation module
Download options

USS-SWLIB-GAS Ultrasonic sensing solution (USS) software library for gas metering

close
Latest version
Version: 02.30.00.03
Release date: Feb 5, 2020

Windows Installer for USSSWLib

MD5 checksum

Linux Installer for USSSWLib

MD5 checksum

macOS Installer for USSSWLib

MD5 checksum

Windows Installer for USS Gas Demo for FR604x

MD5 checksum

Linux Installer for USS Gas Demo for FR604x

MD5 checksum

macOS Installer for USS Gas Demo for FR604x

MD5 checksum
lock = Requires export approval (1 minute)
Products
MSP430 microcontrollers
MSP430FR5041 16-MHz MCU with 32 KB FRAM, 12-bit high speed 8 MSPS sigma-delta ADC and integrated sensor AFE MSP430FR5043 16-MHz MCU with 64 KB FRAM, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR50431 Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, I2C Boot Loader for flow meters MSP430FR6041 16-MHz MCU with 32-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6043 Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, LCD for gas and water metering applications MSP430FR60431 16-MHz MCU with 64-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6045 16-MHz MCU with 128-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6047 16-MHz MCU with 256-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR60471 Ultrasonic Sensing MCU with 256KB FRAM, 8KB RAM, LCD, I2C Bootloader for flow meters
Hardware development
Evaluation board
EVM430-FR6043 MSP430FR6043 ultrasonic sensing evaluation module

Documentation

Release Information

The ultrasonic design center is a one stop resource for everything related to ultrasonic sensing technology using MSP430™ microcontrollers (MCUs). It includes tools, graphical user interface (GUI), documentation, software library and application examples for developers to get started with project developments. The ultrasonic design center GUI is a rapid development tool for configuring and customizing various parameters related to transducers, pipe size as well as analyzing and capturing waveforms.
Driver or library

USS-SWLIB-WATER Ultrasonic sensing solution (USS) software library for water metering

Supported products & hardware

Supported products & hardware

Products
MSP430 microcontrollers
MSP430FR5041 16-MHz MCU with 32 KB FRAM, 12-bit high speed 8 MSPS sigma-delta ADC and integrated sensor AFE MSP430FR5043 16-MHz MCU with 64 KB FRAM, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR50431 Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, I2C Boot Loader for flow meters MSP430FR6005 16-MHz MCU with 128-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6007 16-MHz MCU with 256-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6041 16-MHz MCU with 32-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6043 Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, LCD for gas and water metering applications MSP430FR60431 16-MHz MCU with 64-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6045 16-MHz MCU with 128-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6047 16-MHz MCU with 256-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR60471 Ultrasonic Sensing MCU with 256KB FRAM, 8KB RAM, LCD, I2C Bootloader for flow meters
Hardware development
Evaluation board
EVM430-FR6047 MSP430FR6047 ultrasonic sensing evaluation module
Download options

USS-SWLIB-WATER Ultrasonic sensing solution (USS) software library for water metering

close
Latest version
Version: 02.40.00.00
Release date: Apr 1, 2020

Windows Installer for USSSWLib

MD5 checksum

Linux Installer for USSSWLib

MD5 checksum

macOS Installer for USSSWLib

MD5 checksum

Windows Installer for USS Water Demo for FR604x

MD5 checksum

Linux Installer for USS Water Demo for FR604x

MD5 checksum

macOS Installer for USS Water Demo for FR604x

MD5 checksum
lock = Requires export approval (1 minute)
Products
MSP430 microcontrollers
MSP430FR5041 16-MHz MCU with 32 KB FRAM, 12-bit high speed 8 MSPS sigma-delta ADC and integrated sensor AFE MSP430FR5043 16-MHz MCU with 64 KB FRAM, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR50431 Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, I2C Boot Loader for flow meters MSP430FR6005 16-MHz MCU with 128-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6007 16-MHz MCU with 256-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6041 16-MHz MCU with 32-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6043 Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, LCD for gas and water metering applications MSP430FR60431 16-MHz MCU with 64-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6045 16-MHz MCU with 128-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6047 16-MHz MCU with 256-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR60471 Ultrasonic Sensing MCU with 256KB FRAM, 8KB RAM, LCD, I2C Bootloader for flow meters
Hardware development
Evaluation board
EVM430-FR6047 MSP430FR6047 ultrasonic sensing evaluation module

Documentation

Release Information

The ultrasonic design center is a one stop resource for everything related to ultrasonic sensing technology using MSP430™ microcontrollers (MCUs). It includes tools, graphical user interface (GUI), documentation, software library and application examples for developers to get started with project developments. The ultrasonic design center GUI is a rapid development tool for configuring and customizing various parameters related to transducers, pipe size as well as analyzing and capturing waveforms.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
White paper Smart Flow Meters using MSP430™ Ultrasonic Sensing Microcontrollers Oct 17, 2019
User guide Ultrasonic Design Center User's Guide (Rev. B) Mar 5, 2018
User guide Application Software (SW) for MSP430FR6047-Based Ultrasonic Water Flow Meter (Rev. A) Feb 2, 2018
White paper Ultrasonic technology for flow metering Sep 18, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDM-02003 Ultrasonic sensing subsystem reference design for gas flow measurement TIDM-1019 Ultrasonic Sensing Water Meter Front-End Reference Design

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE) IAR-KICKSTART IAR Embedded Workbench

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos