MSP430-LEA-GUI
MSP430™ MCU Low-Energy Accelerator (LEA) Performance and Energy Saving GUI
MSP430-LEA-GUI
Overview
The low-energy accelerator (LEA) Performance and Energy Saving GUI, visually demonstrates the immediate benefit the LEA module integrated in some MSP430 microcontrollers (MCUs) can provide when performing vector-based signal processing operations. The tool allows users to quickly select an operation and test its performance in real-time on the MSP430FR5994 LaunchPad™ development kit. In addition, this tool takes advantage of MSP EnergyTrace™ technology to capture power data during function execution on the MCU. The operation is executed using both LEA and the CPU for a quick comparison of performance.
Features
- Quickly compare CPU and LEA performance
- Visualize average power and number of execution cycles
- Select between six vector-based signal processing operations
- Customize operation length and order to best represent your application
Get started
- Order the MSP-EXP430FR5994
- Open the LEA GUI
- Complete the demo
- Take the Advanced Signal Processing trainings
Downloads
Technical documentation
Related design resources
Hardware development
DEVELOPMENT KIT
Software development
DRIVER OR LIBRARY
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.