MSP432-RTOS

RTOS for MSP432

MSP432-RTOS

Downloads

Overview

  • MSP432 MCUs offer compatibility with several TI and third party Real-Time Operating Systems (RTOS). See below to learn about the key features of each to suite your design needs.
  • TI-RTOS
    • TI-RTOS enables MCU software developers to focus on their specific areas of applications expertise by providing an integrated set of proven embedded software components that are known to work together
    • TI-RTOS provides a highly configurable kernel with a pre-emptive, priority based scheduler.
    • TI-RTOS includes thread-safe device drivers for SPI, Timers, I2C, UART, and USB peripherals.
    • TI-RTOS provides out-of-box CC3100 Wi-Fi connectivity.
    • TI-RTOS provides power management.
    • TI-RTOS standard kernel and driver APIs simplify porting existing applications to new devices.
    • TI-RTOS works with multiple development tool chains – CCS, IAR, GCC (for MSP432) and is well integrated within the CCS and IAR IDEs.
    • TI-RTOS no-cost licensing removes commercial barriers to deployment.
    • TI-RTOS is developed and supported by Texas Instruments.
  • FreeRTOS
    • FreeRTOS is a market leading RTOS from Real Time Engineers Ltd. that is professionally developed, strictly quality controlled, robust, supported, and free to embed in commercial products without any requirement to expose your proprietary source code.
    • FreeRTOS is very strictly quality managed, not just in software coding standards and look and feel, but also in implementation.
    • FreeRTOS never performs a non-deterministic operation, such as walking a linked list, from inside a critical section or interrupt.
    • The efficient software timer implementation does not use any CPU time unless a timer actually needs servicing. Software timers do not contain variables that need to be counted down to zero.
    • Lists of Blocked (pended) tasks do not require time consuming periodic servicing.
    • The FreeRTOS queue usage model manages to combine simplicity with flexibility (in a tiny code size) - attributes that are normally mutually exclusive.
    • FreeRTOS queues are base primitives on-top of which other communication and synchronisation primitives are build. The code re-use obtained dramatically reduced overall code size, which in turn assists testing and helps ensure robustness.
  • Micrium uC/OS
    • μC/OS-II is a portable, ROMable, scalable, preemptive, real-time deterministic multitasking kernel for microprocessors, microcontrollers and DSPs.
    • Offering unprecedented ease-of-use, μC/OS-II is delivered with complete 100% ANSI C source code and in-depth documentation.
    • μC/OS-II manages up to 250 application tasks. μC/OS-II includes: semaphores; event flags; mutual-exclusion semaphores that eliminate unbounded priority inversions; message mailboxes and queues; task, time and timer management; and fixed sized memory block management.
    • μC/OS-II’s footprint can be scaled (between 5 Kbytes to 24 Kbytes) to only contain the features required for a specific application. The execution time for most services provided by μC/OS-II is both constant and deterministic; execution times do not depend on the number of tasks running in the application.
  • RTX
    • The Keil RTX is a royalty-free, deterministic Real-Time Operating System designed for ARM and Cortex-M devices. It allows you to create programs that simultaneously perform multiple functions and helps to create applications which are better structured and more easily maintained.
    • RTX is included in MDK-ARM - No additional cost to use a commercial level RTOS.
    • RTX is Royalty-Free - No on-going costs.
    • Market Leading RTOS - Be confident in using RTX in your application.
    • Flexible Scheduling - Choose the best scheduling for your application.
    • Deterministic Behavior - Known behavior for time critical tasks.
    • Designed for Embedded Systems - Uses the minimum amount of system memory.
    • Easy to Use - Short learning cycle, faster product development.
    • Source Code - Use it for certification.
    • Support - Help when you need it.
Features
  • TI RTOS
  • TI-RTOS offers the following components:
    • TI-RTOS Kernel (formerly known as SYS/BIOS) provides deterministic preemptive multithreading and synchronization services, memory management, and interrupt handling. TI-RTOS Kernel is highly scalable down to a few KBs of memory.
    • TI-RTOS SSL provides TLS/SSL and DTLS along with an extensive cipher library.
    • TI-RTOS Networking (formerly known as the NDK) provides an IPv4 and IPv6-compliant TCP/IP stack along with associated network applications such as DNS, HTTP, and DHCP.
    • TI-RTOS File System is a FAT-compatible file system based on the open source Fatfs product.
    • TI-RTOS USB provides both USB Host and Device stacks, as well as MSC, CDC, and HID class drivers.
    • The TI-RTOS IPC provides efficient interprocessor communication in multicore devices.
    • TI-RTOS Instrumentation allows developers to include debug instrumentation in their application that enables run-time behavior, including context-switching, to be displayed by system-level analysis tools.
    • TI-RTOS Drivers and Board Initialization provides a set of device driver APIs, such as UART and IIC, that are standard across all devices, as well as initialization code for all supported boards. All driver and board initialization APIs are built on the MSPWare libraries for the MSP430 and MSP432 devices.
  • FreeRTOS
    • FreeRTOS Technology Highlights
    • Pre-emptive scheduling option
    • Easy to use message passing
    • Co-operative scheduling option
    • Round robin with time slicing
    • ROMable
    • Mutexes with priority inheritance
    • 6K to 10K ROM footprint
    • Recursive mutexes
    • Configurable / scalable
    • Binary and counting semaphores
    • Compiler agnostic
    • Very efficient software timers
    • Some ports never completely disable interrupts
    • Easy to use API
  • Micrium uC/OS
    • The features of µC/OS-II include:
      • Preemptive multitasking real-time kernel
      • Delivered with complete, clean, consistent, 100% ANSI C source code with in-depth documentation.
      • Mutual exclusion semaphores with built-in priority ceiling protocol to prevent priority inversions
      • Timeouts on ‘pend’ calls to prevent deadlocks
      • Up to 254 application tasks (1 task per priority level), and unlimited number of kernel objects
      • Highly scalable (6K to 24K bytes code space, 1K+ bytes data space)
      • Very Low Interrupt Disable Time
      • Third party certifiable
  • RTX
    • Royalty-free, deterministic RTOS with source code
    • Flexible Scheduling: round-robin, pre-emptive, and collaborative
    • High-Speed real-time operation with low interrupt latency
    • Small footprint for resource constrained systems
    • Unlimited number of tasks each with 254 priority levels
    • Unlimited number of mailboxes, semaphores, mutex, and timers
    • Support for multithreading and thread-safe operation
    • Kernel aware debug support in MDK-ARM
    • Dialog-based setup using µVision Configuration Wizard

  • TI RTOS
  • Free RTOS
  • Micrium OS
  • RTX

Download View video with transcript Video

Downloads

Operating system (OS)

FREERTOS FreeRTOS provided by Real Time Engineers

Supported products & hardware
Operating system (OS)

MICRIUM-OS Micrium µC/OS provided by Micrium (Free evaluation)

Supported products & hardware
Operating system (OS)

RTX RTX Real-Time Operating System provided by Keil

Supported products & hardware

Supported products & hardware

Evaluation board
MSP-TS432PZ100 100-pin Target Development Board for SimpleLink™ MSP432P4x MCUs (microcontroller not included)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos