DLPR900

DLPC900 Configuration and Support Firmware

DLPR900

Downloads

Overview

The DLPR900 configuration and support firmware enables broad functionality of the DLPC900 digital controller. The DLPC900 offers reliable operation of DLP670S, DLP500YX, DLP6500FYE, DLP6500FLQ and DLP9000 digital micromirror devices (DMDs). Combined with the DLPC900 controller, the DLPR900 firmware provides developers with a flexible interface and extensive feature set to accelerate development of end equipments using spatial light modulation.

Features
  • Free downloadable configuration firmware for the DLPC900
  • Enables the DLP670S, DLP500YX, DLP6500FYE, DLP6500FLQ and DLP9000 DMDs to display high speed, native resolution patterns with user selectable bit depths, pattern rates and exposure time
  • Allows users to display high quality, wide aspect ratio video and images at multiple resolutions
  • Provides additional sync and trigger capability with cameras or external sensors that offers engineers more intelligent system control and simplifies hardware and software development
  • Allows simultaneous use of multiple LEDs often desired for specific object illumination or adaptive light conditions
  • Allows selection of active DMD lines to enable increase pattern rates
  • Enables 50/50 duty cycle pattern sequence

 

Download View video with transcript Video

Downloads

Firmware

DLPR900PROM DLPC900 Configuration and Support Firmware

Supported products & hardware

Supported products & hardware

Products
Near-UV products (400 to 420 nm)
DLPC900 Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices DLP6500FYE DLP® 0.65 1080p s600 DMD DLP6500FLQ DLP® 0.65 1080p Type A DMD DLP9000 DLP® 0.90 WQXGA Type A DMD
Visible products (420 to 700 nm)
DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) DLP670S DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) DLP5500 DLP® 0.55 XGA DMD
Hardware development
Evaluation board
DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)
Download options

DLPR900PROM DLPC900 Configuration and Support Firmware

close
Latest version
Version: 6.3
Release date: 30 Jun 2024
lock = Requires export approval (1 minute)
Products
Near-UV products (400 to 420 nm)
DLPC900 Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices DLP6500FYE DLP® 0.65 1080p s600 DMD DLP6500FLQ DLP® 0.65 1080p Type A DMD DLP9000 DLP® 0.90 WQXGA Type A DMD
Visible products (420 to 700 nm)
DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) DLP670S DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) DLP5500 DLP® 0.55 XGA DMD
Hardware development
Evaluation board
DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCR50XEVM DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)

Release Information

Uploaded Readme text file as an asset.

What's new

  • Debug Functions tab added to GUI
Firmware

DLPR900PROM-PREVIOUS DLPC900 Configuration and Support Firmware

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Visible products (420 to 700 nm)
DLP670S DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD)
Near-UV products (400 to 420 nm)
DLP6500FLQ DLP® 0.65 1080p Type A DMD
Near-UV products (400 to 420 nm)
DLP6500FYE DLP® 0.65 1080p s600 DMD DLP9000 DLP® 0.90 WQXGA Type A DMD DLPC900 Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices
Visible products (420 to 700 nm)
DLP500YX DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos