SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx
Supported products & hardware
Products
Wi-Fi products
Hardware development
Interface adapter
Evaluation board
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx
Simplelink Wi-Fi Toolbox 2.2.3 Windows Installer
Simplelink Wi-Fi Toolbox 2.2.3 Linux Installer
Simplelink Wi-Fi Toolbox 2.2.3 MacOS(x86) Installer
Products
Wi-Fi products
Hardware development
Interface adapter
Evaluation board
Documentation
SimpleLink WiFi ToolBox Release Notes
Manifest
Release Information
SimpleLink Wi-Fi Toolbox is a cross-platform software kit, that provides all required tools for fast and easy ramp-up of the CC33xx family of devices. One of the included tools is Radio Tool.
Radio Tool is a tool for RF evaluation and testing of CC33xx designs, during development and certification. The tool enables low-level radio testing capabilities by manually setting the radio into transmit or receive modes. Usage of the tool requires familiarity and knowledge of radio circuit theory and radio test methods.
This is version 2.1.3 of the SimpleLink Wi-Fi Toolbox.
What's new
- Support Radio Tool for Wi-Fi 2.4GHz / 5GHz
- Support Radio Tool for BLE
- Support INI Composer
- Support Logging