OPA1688EVM

OPA1688 SoundPlus Audio Operational Amplifier Evaluation Module

OPA1688EVM

Order now

Overview

The OPA1688EVM is a hardware platform for evaluating the performance of the OPA1688 audio operational amplifier. On the EVM, each channel of the OPA1688 is configured as a difference amplifier that receives a differential input signal from an audio analyzer or audio DAC and outputs a single-ended single. The OPA1688EVM includes a headphone connector that allows users to hear the audio quality of the OPA1688 using the headphone(s) of their choice. With high output current and great capactive drive capability, the OPA1688EVM can drive headphones loads of 8Ω, 16Ω, 32Ω, 300Ω, 600Ω and higher.

Features
  • Eases design by providing a quick and simple way to evaluate the OPA1688
  • Audio jack provided on the EVM allows for quick listening tests of the OPA1688
  • Input connectors on the EVM provide an easy way to evaluate the OPA1688 using an audio analyzer or an audio DAC that will be used in an end product

  • OPA1688EVM

Audio op amps
OPA1688 36V, 10MHz, Low Distortion High Drive Rail-to-Rail Output Audio Operational Amplifiers
Download View video with transcript Video

Order & start development

Evaluation board

OPA1688EVM — OPA1688 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide OPA1688EVM, SoundPlus Audio Operational Amplifier Evaluation Module 16 Mar 2017
Certificate OPA1688EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos