PHYTC-3P-PHYCORE-AM62A

PHYTEC phyCORE-AM62A system on module for AM62A3 and AM62A7 processors

PHYTC-3P-PHYCORE-AM62A

From: PHYTEC
Order now

Overview

The phyCORE®-AM62A is the latest addition to PHYTECs family of AM62x based System on Modules. With pin compatibility to the phyCORE-AM62x SOM, the phyCORE-AM62A can be used to add edge computing and analytics to your application.

Features
  • 40 mm x 40 mm
  • 0.8 mm pitch edge with 270 pins    
  • 4-GB LPDDR4, 128-GB eMMC, 256MB Octal SPI/Dual SPI Flash NOR, 4KB EEPROM
  • 1x DP83867IR Gb Ethernet PHY on-board, 1x RGMII pins to connector    
Arm-based processors
AM62A3 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power, video surveillance, retail automation AM62A7 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power systems, machine vision, robotics
Photos courtesy of PHYTEC

Order & start development

Evaluation board

PHYCORE-AM62A — phyCORE-AM62A (PCL-075) system on module based on AM62A3 and AM62A7 processors

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact PHYTEC.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.