PIDEU-3P-W602

Panasonic Industry W602 wireless modules

Overview

The PAN W602-1 is a single band 2.4 GHz companion module with integrated Bluetooth® Low Energy for cost-effective projects and is based on the chipset CC3301 from Texas Instruments.

The PAN W602-2 is a dual band 2.4 & 5 GHz companion module with integrated Bluetooth Low Energy for projects which require more data rates or less interferences and is based on the chipset CC3351 from Texas Instruments. 

The companion modules connects via SDIO or SPI for Wi-Fi® and HS UART or SPI for Bluetooth to any Linux® or FreeRTOS driven host platform to enable seamless wireless communication.

In a compact form factor the module either comes with an integrated chip antenna or the option to connect an external antenna via the bottom pad. The solution is targeted to be certified for CE RED, FCC, ISED, MIC and RCM.

Features

Wi-Fi 6 (802.11b/g/n/ax) & Bluetooth 5.4 (LE)

Operating Temperature: -40 to +85°C

Size:

  • 8.8 x 10 x 1.8 mm (W602-1B, W602-2B)
  • 8.8 x 15.25 x 1.8 mm (W602-1C, W602-2C)

Antenna options:

  • Integrated chip
  • Bottom pad
  • External certified antenna types: (Flex)PCB / Terminal

Certifications:

  • CE RED, FCC, ISED, MIC, RCM

Host interfaces:

  • Wi-Fi: SDIO, SPI
  • Bluetooth: UART, SDIO, SPI
Wi-Fi products
CC3301 SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion IC CC3351 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 and Bluetooth® Low Energy companion IC
Download View video with transcript Video
Photos courtesy of Panasonic Industrial Devices Europe GmbH

Order & start development

Evaluation board

W602-1B — 2.4 GHz Wi-Fi 6 & BLE 5.4 module with bottom pad

Evaluation board

W602-1C — 2.4 GHz Wi-Fi 6 & BLE 5.4 module with integrated chip antenna

Evaluation board

W602-2B — 2.4/5 GHz Wi-Fi 6 & BLE 5.4 module with bottom pad

Evaluation board

W602-2C — 2.4/5 GHz Wi-Fi 6 & BLE 5.4 module with integrated chip antenna

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.