PMP10276 is an isolated flyback design with an input range of 85VAC - 265VAC, and an output of 12V at 2A using UCC28700 PSR controller. Efficiency is greater than 83.8% at 120VAC input and 84% at 230VAC input. PMP10276 also has 111mW and 174mW no load power consumptions at 120VAC input and 230VAC input, respectively.
Features
- Compact design with 1.6in x 2.25in xy dimension
- Transformer height less than 0.64in
- Full load efficiencies are 83.8% at 120VAC input and 84% at 230VAC input
- No load power consumptions are 111mW at 120VAC input and 174mW at 230VAC input
- Input range is 85VAC - 265VAC
- Testing report available