PMP10299

Universal Input PSR Flyback with Three Outputs Reference Design

PMP10299

Design files

Overview

The PMP10299 reference design is a wall adapter design, using the UCC28910 PSR controller for applications with universal input and three outputs. This compact design has efficiency approaching 78% at full load with a 220VAC input.

Features
  • Universal AC input with +/- 12V and 5V outputs
  • Primary side regulation Flyback with multiple outputs
  • 1.1" x 3" Compact board size
  • Designed for automotive applications
  • Test report is available
Output voltage options PMP10299.1 PMP10299.2 PMP10299.3
Vin (Min) (V) 85 85 85
Vin (Max) (V) 265 265 265
Vout (Nom) (V) 5 12 -12
Iout (Max) (A) .2 .3 .3
Output Power (W) 1 3.6 3.6
Isolated/Non-Isolated Isolated Isolated Isolated
Input Type AC AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAB3.PDF (945 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRG28.PDF (128 K)

Detailed schematic diagram for design layout and components

TIDRG29.PDF (90 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG30.PDF (96 K)

Detailed overview of design layout for component placement

TIDCAN6.ZIP (216 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10299 Test Results Jul. 16, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos