PMP10344

85-480VAC Input, Triple Ouput (12V/0.7A) AC/DC Flyback Reference Design

PMP10344

Design files

Overview

This reference design generates three separate isolated 12V/0.77A outputs from either an 85-265VAC single phase input or a 200-480VAC-LL three phase input.  The UCC28700 controls a flyback converter power stage.  The primary side regulation feature of the UCC28700 eliminates the need for an optocoupler, reducing cost and complexity.  The three outputs are isolated from each other and can be stacked in series to generate higher output voltages.

Features
  • Accepts 3 phase input voltages up to 480VAC, as well as single phase 85-264VAC
  • Generates three separate isolated 12V/0.7A outputs that can be stacked in series or in parallel for different output voltages/currents
  • Delivers 25W total output power
  • Start-up time <200ms (at 230VAC or higher), <400ms (115VAC
  • Features 960V N-channel power MOSFET switch
  • Primary Side Regulation eliminates optocoupler, reduces cost, increases reliability
Output voltage options PMP10344.2
Vin (Min) (V) 85
Vin (Max) (V) 480
Vout (Nom) (V) 12
Iout (Max) (A) .7
Output Power (W) 8.4
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM^Flyback- Non Sync^Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAI6.PDF (5272 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGP4.PDF (155 K)

Detailed schematic diagram for design layout and components

TIDRGP5.PDF (81 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGP6.PDF (61 K)

Detailed overview of design layout for component placement

TIDRGP7.PDF (255 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28700Constant-voltage, constant-current PWM with PSR & Programmable cable compensation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10344 Test Results Sep. 01, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos