PMP10467

MOSFET Integrated PSR Flyback Reference Design for Universal AC Input and 5V/1.4A Output

PMP10467

Design files

Overview

The PMP10467 reference design uses the UCC28911 primary-side regulated flyback controller with integrated MOSFET to generate a 5V/1.4A output from an univeral AC input with safety isolation rated transformer on a single layer board. About 50degC temperature rise on UCC28911 is observed at full load. It is notable that the power consumption at no load is less than 40mW.

Features
  • Universal AC input with 5V/1.4A output
  • Less than 40mW no load power consumption
  • MOSFET integrated PSR controller on a single layer board
  • About 50oC temperature rise on the controller at full load
  • Test report is available
Output voltage options PMP10467.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 5
Iout (Max) (A) 1.4
Output Power (W) 7
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBC2.PDF (1148 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJZ0.PDF (53 KB)

Detailed overview of design layout for component placement

TIDRJY9.PDF (225 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBP5.ZIP (383 KB)

Design file that contains information on physical board layer of design PCB

TIDRJZ1.PDF (289 KB)

PCB layer plot file used for generating PCB design layout

TIDRJY8.PDF (133 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

UCC28911700V Flyback switcher with constant-voltage constant-current and primary-side regulation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10467 Test Results Dec 21, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.