PMP10491

9-36V Input, 5V/3A Output Synchronous Flyback Converter Reference Design

PMP10491

Design files

Overview

The wide 9-36Vdc input range of this design is well suited for applications operating from 12V/24V dc inputs.  The synchronous rectifier provides excellent efficiency over the full input range.

Features
  • Excellent efficiency (89% at 3A)
  • 1500VRMS isolation
  • Small size (32 x 35mm)
  • 8.4mm max transformer height
Output voltage options PMP10491.1
Vin (Min) (V) 9
Vin (Max) (V) 36
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBT2.PDF (1544 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLP4.PDF (109 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCC57.ZIP (262 KB)

Design file that contains information on physical board layer of design PCB

TIDRLP3.PDF (280 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD18504Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.6 mOhm

Data sheet: PDF | HTML
DC/DC controllers

LM50226-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML
MOSFETs

CSD19534Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 15.1 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10491 Test Results May 9, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.