PMP10632

13.2W (4A) Isolated Flyback Converter Reference Design

PMP10632

Design files

Overview

PMP10632 is an isolated flyback converter reference design using the LM5020-2 controller IC. The reference design accepts an input voltage of 36Vin to 75Vin (48Vin nominal) and provides an isolated output of 3.3Vout, capable of supplying 4A of continuous current to the load. The nominal switching frequency of the design is approximately 250 KHz. All tests for this report were performed at 36Vin, 48Vin, and 75Vin. The board is a 2-layer PCB with 1oz. copper.

Features
  • Primary-to-secondary isolation
  • Second stage output filter for lower output voltage ripple and lower RMS currents
  • Low temperature rise
  • Cycle-by-cycle current limit
Output voltage options PMP10632.1
Vin (Min) (V) 36
Vin (Max) (V) 75
Vout (Nom) (V) 3.3
Iout (Max) (A) 4
Output Power (W) 13.2
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDX1.PDF (1313 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTU8.PDF (97 KB)

Detailed overview of design layout for component placement

TIDRTU7.PDF (102 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTV0.ZIP (647 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE32.ZIP (190 KB)

Design file that contains information on physical board layer of design PCB

TIDRTU9.PDF (483 KB)

PCB layer plot file used for generating PCB design layout

TIDRTU6.PDF (168 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shunt voltage references

LMV431A1%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF
AC/DC controllers

LM502013-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10632 Test Results Nov 30, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.