PMP10816

Universal AC input, 48V/200W Primary-side Regulated Flyback Reference Design

PMP10816

Design files

Overview

The PMP10816 reference design uses the UCC28710 flyback controller to generate a 48V/200W output from a universal AC input. The primary-side regulation technique implemented by the UCC28710 eliminates the need for an opto coupler, reducing the size and cost of the design. In addition, the valley switching of the UCC28710 allows this design to achieve a maximum load efficiency over 89%, 87.5% average efficiency with 120VAC input and 88.6% average efficiency with 230VAC input.

Features
  • Primary Side Regulation (no optocoupler)
  • 200W DCM Flyback with 89% Peak efficiency
  • 87.5% average efficiency @ 120VAC/60Hz
  • 88.6% average efficiency @230VAC/50Hz
  • 3.45" x 5.55" board dimension
Output voltage options PMP10816.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 48
Iout (Max) (A) 4.17
Output Power (W) 200.16
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBR4.PDF (1350 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLJ0.PDF (70 KB)

Detailed overview of design layout for component placement

TIDRLI9.PDF (139 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMD06.ZIP (657 KB)

Files used for 3D models or 2D drawings of IC components

TIDRLI8.PDF (119 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28710Constant-voltage, constant-current PWM with PSR, valley switching & Programmable cable compensation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP10816 Test Results Apr 25, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.