PMP11455

USB Type-C 5V/12V/20V Control Card Reference Design

PMP11455

Design files

Overview

The PMP11455 control card provides the interface between a host 5V/12V/20V power supply and the USB Type-C port. This card advertises a 60W profile with 5V, 12V, and 20V levels. The optimized AC/DC power supply recommended for use with this reference design is PMP11451.

Features
  • 60W power profile
  • 5V, 12V, 20V levels supported
  • Daughter card simplifies layout of mother board
  • Works with PMP11451 mother board
Output voltage options PMP11455.1
Vin (Min) (V) 85
Vin (Max) (V) 264
Vout (Nom) (V) 20
Iout (Max) (A) 3
Output Power (W) 60
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBU7.PDF (1137 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLV2.PDF (74 K)

Detailed schematic diagram for design layout and components

TIDRLV3.PDF (98 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLV4.PDF (41 K)

Detailed overview of design layout for component placement

TIDRLV5.PDF (226 K)

Detailed overview of design layout for component placement

TIDRLV7.ZIP (264 K)

Files used for 3D models or 2D drawings of IC components

TIDCC74.ZIP (247 K)

Design file that contains information on physical board layer of design PCB

TIDRLV6.PDF (233 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS25740TPS25740 USB Type-C™ Rev 1.2 and USB PD 2.0 Source Controller (5V/12V/20V)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP11455 Test Results May 16, 2016
Technical article Why move from USB Power Delivery 2.0 to 3.0? PDF | HTML Jul. 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos