PMP15025

24V to 5V@4A Reference Design for Industrial Robots and Motor Drives

PMP15025

Design files

Overview

The PMP15025 comprises a single phase synchronous buck converter that supplies a stable 5V @ 4A solution from a 24V input. The design features high efficiency and power density, which are suitable for industrial automation applications, such as robotics and motor drives.

Features
  • 90% efficiency at 24VIN, 5V/4A at 390kHz
  • 4.44mV of Output Ripple at full load current
  • Minimal Phase Ringing at full load current
  • 30kHz Loop Bandwidth with 75° of Phase Margin for fast, stable, transient response
Output voltage options PMP15025.1
Vin (Min) (V) 20
Vin (Max) (V) 28
Vout (Nom) (V) 5
Iout (Max) (A) 4
Output Power (W) 20
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCQ6.PDF (705 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRPV2.PDF (1195 K)

Detailed schematic diagram for design layout and components

TIDRPV3.PDF (306 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPV4.PDF (356 K)

Detailed overview of design layout for component placement

TIDRPV6.ZIP (333 K)

Files used for 3D models or 2D drawings of IC components

TIDCD65.ZIP (333 K)

Design file that contains information on physical board layer of design PCB

TIDRPV5.PDF (3091 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS401704.5 V to 60 V Wide-Input Synchronous PWM Buck Controller

Data sheet: PDF | HTML
MOSFETs

CSD18504Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.6 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 24 Vin, 5 Vout for Factory Automation and Industrial Robotics Reference Design Feb. 07, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos