PMP20178

57W Output Synchronous Buck Converter for Telecom Reference Design

PMP20178

Design files

Overview

PMP20178 is a voltage-mode synchronous buck converter reference design rated for 5.2V output at 11A from an input voltage of 15V to 60V. This design uses the LM5145 synchronous buck controller at a switching frequency of 200 kHz. Features include power good, synchronization and trim functions.

Features
  • 57W continuous output power
  • Voltage-mode control with line feedforward
  • MOSFET current sensing
  • Power good flag
  • Synchronizable to external clock
Output voltage options PMP20178.1
Vin (Min) (V) 15
Vin (Max) (V) 60
Vout (Nom) (V) 5.2
Iout (Max) (A) 11
Output Power (W) 57.2
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDY9.PDF (1653 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRU71.PDF (161 K)

Detailed schematic diagram for design layout and components

TIDRU72.PDF (98 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRU73.PDF (86 K)

Detailed overview of design layout for component placement

TIDRU75.ZIP (501 K)

Files used for 3D models or 2D drawings of IC components

TIDCE62.ZIP (204 K)

Design file that contains information on physical board layer of design PCB

TIDRU74.PDF (569 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM514575V Synchronous Buck Controller With Wide Input Voltage and Duty Cycle Ranges

Data sheet: PDF | HTML
MOSFETs

CSD19537Q3100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 14.5 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20178 Test Results Dec. 06, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos