PMP20345

Universal AC/DC Buck Converter Reference Design with PSR Controller

PMP20345

Design files

Overview

The PMP20345 reference design uses Buck converter to convert universal AC input voltage (102Vac to 265Vac) to a 50V/190mA DC output with UCC28700 primary side regulated controller. Peak efficiency of this design is over 87.5%.

Features
  • Universal AC input to 50V/190mA
  • Single-layer PCB
  • 87.5% peak efficiency
  • Less than 35°C temperature rise at room temperature
Output voltage options PMP20345.1
Vin (Min) (V) 102
Vin (Max) (V) 264
Vout (Nom) (V) 50
Iout (Max) (A) .19
Output Power (W) 9.5
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync
Communications equipment
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE15.PDF (716 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUL7.PDF (86 K)

Detailed schematic diagram for design layout and components

TIDRUL8.PDF (85 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUL9.PDF (78 K)

Detailed overview of design layout for component placement

TIDRUM1.ZIP (424 K)

Files used for 3D models or 2D drawings of IC components

TIDCE93.ZIP (184 K)

Design file that contains information on physical board layer of design PCB

TIDRUM0.PDF (282 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28700Constant-voltage, constant-current PWM with PSR & Programmable cable compensation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20345 Test Results Dec. 11, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos