PMP20551

12V to 60V Input 36W Industrial PoE Isolated Flyback Reference Design

PMP20551

Design files

Overview

PMP20551 is an isolated flyback converter utilizing the LM5022 for industrial applications. This design accepts PoE input voltage of 12V to 60V The test report here is tested at 12V out @ 3A of load current.  Switching frequency is set to 100kHz. A custom transformer is used in this test report for all the scope capture.

Features
  • 12V to 60V input, 12Vout @ 3A out - IC capable of 6V to 60Vin
  • 36W isolated output
  • Peak efficiency 92%
  • Wide input operating range
  • Secondary soft start
Output voltage options PMP20551.1
Vin (Min) (V) 12
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 3
Output Power (W) 36
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD16.PDF (1431 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRQF9A.PDF (243 K)

Detailed schematic diagram for design layout and components

TIDRQG0A.PDF (394 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQG1.PDF (133 K)

Detailed overview of design layout for component placement

TIDRQG3A.PDF (243 K)

Files used for 3D models or 2D drawings of IC components

TIDCDB1.ZIP (418 K)

Design file that contains information on physical board layer of design PCB

TIDRQG2.PDF (925 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM50226-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Data sheet: PDF | HTML
Shunt voltage references

LMV431B0.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20551 Test Results Mar. 29, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos