PMP21750

Tiny, universal line to 3.3 V/30 mA reference design for circuit breakers

PMP21750

Design files

Overview

Using the UCC28880 FET integrated buck controller, this design provides a universal line to non-isolated 3.3 V/30 mA for arc fault and ground fault circuit Interrupter circuit breaker systems. This tiny design is built on a single-layer PCB in a space optimized 0.680" by 0.480" footprint by implementing a half-bridge rectifier and not requiring a large transformer.

Features
  • Tiny, 0.680" x 0.480" footprint for space constrained solutions
  • Universal AC input, 3.3-V DC output
  • Less than 300 mW power loss minimizes thermal dissapation
  • 3% load regulation provides a stable output
Output voltage options PMP21750.1
Vin (Min) (V) 50
Vin (Max) (V) 250
Vout (Nom) (V) 3.3
Iout (Max) (A) .03
Output Power (W) .099
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT050.PDF (1678 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRY37.PDF (75 K)

Detailed schematic diagram for design layout and components

TIDRY38.PDF (54 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRY39.PDF (41 K)

Detailed overview of design layout for component placement

TIDRY41.ZIP (354 K)

Files used for 3D models or 2D drawings of IC components

TIDCF39.ZIP (1172 K)

Design file that contains information on physical board layer of design PCB

TIDRY40.PDF (173 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC28880High voltage switcher for Non-isolated AC/DC Conversion

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Tiny, Universal Line to 3.3V/30mA Reference Design for Circuit Breakers Dec. 17, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos