PMP21781

30-V to 150-V Adjustable Output Voltage Boost Reference Design for LiDAR Applications

PMP21781

Design files

Overview

This reference design utilizes a non-synchronous boost controller to provide an adjustable output between 35 V and 150 V. It is capable of delivering a maximum of 85 mA of current to the load. This is an automotive design intended to power various applications, such as LiDAR systems, which require an adjustable voltage supply.

Features
  • Adjustable output from 30 V to 150 V
  • Achieve 92% efficienty at 150 V out, 18 V in
  • Stable with small output capacitance, which saves system cost and minimizes solution size
  • High step-up ration from 18 V to 150 V out without using additional doubler circuit
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT059.PDF (1091 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYF2.PDF (144 K)

Detailed schematic diagram for design layout and components

TIDRYF3.PDF (98 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYF4.PDF (96 K)

Detailed overview of design layout for component placement

TIDRYF6.ZIP (627 K)

Files used for 3D models or 2D drawings of IC components

TIDCF64.ZIP (396 K)

Design file that contains information on physical board layer of design PCB

TIDRYF5.PDF (448 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5155-Q12.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 30-V to 150-V Adjustable Output Voltage Boost Ref Design for LiDAR Applications Dec. 21, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos