PMP21783

60-W, Ultra-wide range power supply reference design

PMP21783

Design files

Overview

This reference design provides a 12-Vdc, 5-Vdc, and 3.3-Vdc output from an ultra-wide range of both AC and DC inputs. A universal 85 to 265-Vac input can be applied to the input of the quasi-resonant flyback. For DC inputs ranging from 24 to 150-Vdc, a boost creates a 150-V bus voltage that is fed to the QR flyback. If the input is 150 to 250-Vdc, the boost does not switch to improve efficiency while still powering the flyback and other down stream converters.

Features
  • Accepts a 24-V to 250-Vdc input or universal AC input
  • Flyback design achieves 85% efficiency across load
  • Buck converters can both achieve 92% efficiency
  • Single-sided assembly on the PCB
Output voltage options PMP21783.1 PMP21783.2 PMP21783.3 PMP21783.4
Vin (Min) (V) 24 120 12 12
Vin (Max) (V) 120 375 12 12
Vout (Nom) (V) 150 12 5 3.3
Iout (Max) (A) .4 5 3 3
Output Power (W) 60 60 15 9.9
Isolated/Non-Isolated Non-Isolated Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Boost- Non Sync Flyback- Quasi Resonant Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT124A.PDF (1274 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM102.PDF (298 K)

Detailed schematic diagram for design layout and components

TIDM103.PDF (106 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM104.PDF (192 K)

Detailed overview of design layout for component placement

TIDM106.ZIP (2923 K)

Files used for 3D models or 2D drawings of IC components

TIDCFK7.ZIP (625 K)

Design file that contains information on physical board layer of design PCB

TIDM105.PDF (886 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5022-Q16-60V Wide Vin, current mode boost, SEPIC and Flyback controller, AEC-Q100 qualified

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC24612High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC28742High-Efficiency Flyback Controller with 1% Output regulation accuracy

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS5642014.5 V to 17 V input, 4 A output, synchronous step-down converter in Eco-mode

Data sheet: PDF | HTML
MOSFETs

CSD19531KCS100-V, N channel NexFET™ power MOSFET, single TO-220, 7.7 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLVH431A1% low-voltage wide-operating current adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 60-W, Ultra-Wide Range Power Supply Reference Design (Rev. A) Aug. 25, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos