PMP22006

100-VAC to 130-VAC input, 5-Vout, 6-A CCM flyback reference design

PMP22006

Design files

Overview

This isolated continuous conduction mode (CCM) flyback reference design outputs 5 V at 6 A. The input is US line only (100 VAC-130 VAC).

Features
  • USA input (100VAC-130VAC)
  • Conducted EMI-testing provided
  • Cost effective
  • Small form factor
Output voltage options PMP22006.1
Vin (Min) (V) 100
Vin (Max) (V) 130
Vout (Nom) (V) 5
Iout (Max) (A) 6
Output Power (W) 30
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT148.PDF (9239 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM320.PDF (102 K)

Detailed schematic diagram for design layout and components

TIDM321.PDF (66 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM322.PDF (113 K)

Detailed overview of design layout for component placement

TIDM324.ZIP (575 K)

Files used for 3D models or 2D drawings of IC components

TIDCFP0.ZIP (1447 K)

Design file that contains information on physical board layer of design PCB

TIDM323.PDF (350 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM502130V, 1MHZ current mode PWM controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC24612High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
MOSFETs

CSD18503Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.3 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 100-VAC-130-VAC Input, 5-Vout, 6-A CCM Flyback Reference Design Nov. 04, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos