PMP22806

Class 4 PoE PD isolated-flyback converter (12 V, 2.1 A) primary side regulation reference design

PMP22806

Design files

Overview

This reference design implements a Power over Ethernet (PoE) Power Device (PD) flyback converter with 12-V and 2.1-A output. TPS23731 PD and PWM controller provides all necessary functions to implement the PoE PD control and PWM control for the flyback converter. TPS23731 uses primary side regulation (PSR) that eliminates the need for optocoupler feedback.

Features
  • Combined PD and PWM controller
  • Primary side regulation (no optocoupler)
  • Optional 48-V adapter input
  • Frequency dithering for improved EMI
Output voltage options PMP22806.1
Vin (Min) (V) 42.5
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 2.1
Output Power (W) 25.2
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
Communications equipment

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT263.PDF (1538 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMA43.PDF (408 K)

Detailed schematic diagram for design layout and components

TIDMA44.PDF (402 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA45.PDF (468 K)

Detailed overview of design layout for component placement

TIDMA47.ZIP (2531 K)

Files used for 3D models or 2D drawings of IC components

TIDCG47.ZIP (1045 K)

Design file that contains information on physical board layer of design PCB

TIDMA46.PDF (1798 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23731IEEE 802.3bt type 3 class 1-4 PoE PD with no-opto flyback DC-DC controller

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report Class 4 PoE PD Iso. Flyback Conv. (12 V, 2.1 A) W/ Primary Side Reg. Ref. Design PDF | HTML Mar. 15, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos