PMP22819

450-W dual-phase boost converter reference design

PMP22819

Design files

Overview

This reference design is a 450-W dual-phase boost converter for automotive applications. The circuit accepts an input voltage of 6 V to 35 V and boosts to a nominal 12-V output rail that is capable of sourcing 37.5 A of current. The design uses two synchronous-boost controllers operating at a switching frequency of 450 kHz per phase. Each controller has an internal current source to keep the high-side MOSFETs on at 100% duty cycle. This allows for bypass operation when the input voltage is greater than the regulated output voltage.

Features
  • Excellent phase current sharing for balanced thermal performance
  • Rapid start-up
  • High-power boost reference design
  • High-side MOSFETs with 100% duty cycle capability
  • All components are on the top layer
Output voltage options PMP22819.1
Vin (Min) (V) 6
Vin (Max) (V) 35
Vout (Nom) (V) 12
Iout (Max) (A) 37.5
Output Power (W) 450
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Multiphase
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT299.PDF (1244 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAU6.PDF (312 K)

Detailed schematic diagram for design layout and components

TIDMAU7.PDF (196 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAU8.PDF (270 K)

Detailed overview of design layout for component placement

TIDMAV0.ZIP (737 K)

Files used for 3D models or 2D drawings of IC components

TIDCGA0.ZIP (334 K)

Design file that contains information on physical board layer of design PCB

TIDMAU9.PDF (1046 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report 450-W Dual-Phase Boost Converter Reference Design for Automotive Applications PDF | HTML Sep. 06, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos